??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS VM-349-401-S4
HELP_VARIABLE
Company
Balluff
Description
Read / write heads and antennas
Bill of material
BALLUFF BIS VM-349-401-S4
VERF
Availability
Available
BC
Order code
BIS0197
TC
Artikelbezeichnung
BIS VM-349-401-S4
PX
Product view
55993_01
ICON
EDZ
BAL.BIS0197
MAK
Cover cap part for BIS M-350-001-S115
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
W
Gewicht
0.063 kg
DESCRIPT
Description
Product Group = HF (13.56 MHz), Dimension = 20 x 8 x 32 mm, Installation = metal-free (clear zone) on metal flush in metal, Antenna type = round, Supported data carrier types = DIN ISO 15693, DIN ISO 15693 (High Memory), Connection = Male, 4-pin, 300 mm, Housing material = Zinc, Die casting, nickel-plated, Ambient temperature = 0...80 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, FCC Part 15, IC (Radio), cULus, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.